HUBBELL
1141
* Representative image
1141

3/4 in. to 1/2 in. Rigid/IMC Reducing Bushing

Brand:

Raco

Catalog ID:

1142

3/4 in. to 1/2 in. Rigid/IMC Reducing Bushing

  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available

Product details

Conduit

General

Application

Rigid

Catalog Number

1142

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Item Type

4D

Material

Steel

Paintable/Stainable

No

UPC

050169011423

Dimensions

Dimensions

0.563 in x 1.016 in x 1.016 in

Height

1.016 in

Length

0.563 in

Trade Size

3/4 in to 1/2 in

Weight

0.039 lb

Width

1.016 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

48000

Resources and downloads