HUBBELL
Image of 115 115 Weld Metal, Standard Cartridge
Image of 115 115 Weld Metal, Standard Cartridge
Discontinued

115 Weld Metal, Standard Cartridge

Brand:

Burndy

Catalog ID:

115

115 Weld Metal, Standard Cartridge.

  • Packed in moisture-resistant plastic cartridges with tight fitting caps
  • Cartridges, along with necessary steel discs, are packed in boxes that are hermetically sealed ensuring the powder arrives in good conditition, dry and ready for fast, positive ignition

Welding Powder Size: 115 GM, Recommended Accessories: B370320-02 Steel Disc

Product details

General

Application

For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection

Catalog Number

115

EU RoHS Indicator

Yes

Material

Steel

Sub Brand

WELD METAL

Trade Name

BURNDYWeld®

UPC

781810402252

Dimensions

Weight

0.34 lb

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

5400