HUBBELL
119
119

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, TS Bracket

Brand:

Raco

Catalog ID:

119

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, TS Bracket

  • Drawn steel construction with "TS" side-mount bracket with gauging tabs and recessed nailing spurs
  • 3-1/2 in. x 1-1/2 in. deep
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with two 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 11.8 cu. in. capacity

Product details

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

119

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

3.5 in

Type

Box

UPC

050169001196

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.8 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

7 in

Raised Ground

No

Weight

0.558 lb

Width

3.625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Prop 65 Chemicals

Hexavalent Chromium

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads