HUBBELL
131RAC
131RAC

4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 3/4 in. KO's

Brand:

Raco

Catalog ID:

131RAC

4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 3/4 in. KO's

  • Drawn steel construction
  • 4 in. x 1-1/2 in. deep
  • Supplied with four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

Product details

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

131RAC

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

3/4 in

Material

Steel

Type

Extension Ring

UPC

050169001318

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.404 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads