HUBBELL
12CD60_60TonDie_20150617
12CD60_60TonDie_20150617

Stainless Steel Twin L Die, Index 13CD

Brand:

Burndy

Catalog ID:

13CD60

L Die, Index 13CD.

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

13CD60

Crimp Force Capacity

60 ton

Die Index

13CD

Die Type

L Die

Type

Die

UPC

621945436220

UPC 12 Digit

6219454362200

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891