HUBBELL
153 X Full
153 X Full
153 X Cutaway

153/X General Purpose Cable Gland

Brand:

Hawke

Catalog ID:

153/X

The 153/X Cable Gland is a robust cable gland with UL approval for wet locations. Designed for use with single wire armour, wire braid, steel tape armour, elastomer and plastic insulated tray cables. The gland provides a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

Available with metric or NPT entry threadforms

Visit www.universalreloaded.com to download a full version of the catalogue.
Click here for Resource Search tool.

Product details

General

Application

Wet Locations

Catalog Number

153/X

Ingress Protection

  • IP66, IP67, IP68 (30 metres for 7 days, special instructions apply) to IEC/EN 60529
  • NEMA 4X
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-50°C to +60 °C

Series

Cable Glands for North America

Certifications And Compliance

Certification

  • Ingress Protection: IP66, IP67 to IEC/EN 60529 , NEMA 4X
  • Ingress Protection: IP68 (30 metres for 7 days, special instructions apply) to IEC/EN 60529
  • Enclosure Protection: IK10 to IEC 62262
  • Deluge Protection: DTS01
  • Construction & Test Standards: IEC/EN 62444 (Anchorage Type B), UL514B
  • Marine Approvals: DNV: TAE00003BT
  • Additional Certifications: SONCAP: LCOGB049552-0500
  • cULus Listing: E218332

Hazardous Rating(s)

DTS01

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type B)
  • UL 514B

Ratings

IK10 to IEC 62262