HUBBELL
KIL_E_7988-1
* Representative image
KIL_E_7988-1

Mounting Pan, 6061 Aluminum. For use with EXB-1824 Bolted Enclosure.

Brand:

Killark

Catalog ID:

15516

Mounting Pan, 6061 Aluminum. For use with EXB-1824 Bolted Enclosure.

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

Product details

General

Application

  • For use with EXB and EXBLT Series enclosures.

Catalog Number

15516

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB

Type

Mounting Pan

UPC

783936982977

Dimensions

Dimensions

16.38 in x 22.13 in x 0.125 in

Gross Weight with Packaging

5.5

Height

0.125 in

Length

16.38 in

Width

22.13 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Customer Notices

Specifications