HUBBELL
187
187

4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four, 3/4 in. KO's for Switch Boxes

OR

Brand:

Raco

Catalog ID:

187

4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four, 3/4 in. KO's for Switch Boxes

Extension rings provide additional cubic capicity. May be used an an outlet box fro surface conduit. Constructed from 1/16 in. pre-galvanized steel.

  • Positioned to accommodate 1-2 switch boxes
  • Combination screw heads allow quick installation
  • Drawn construction
  • Eight 1/2 in. knockouts and four 3/4 in. knockouts
  • UL Listed
  • 22.5 cu. in. capacity
  • UPC barcoded

Product details

General

Bracket Type

No Bracket

Catalog Number

187

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Type

Extension Ring

UPC

050169001875

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

22.5 cu.in

Depth

1.5 in

Height

4 in

Weight

0.582 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2400