HUBBELL
189HS
189HS

4 in. Square Box, Welded, 1-1/2 in. Deep with 13 Knockouts, Raised Ground, 10 in. #12 Solid Copper Pigtail, UBS, HM Bracket

Brand:

Raco

Catalog ID:

189HS

4 in. Square Box, Welded, 1-1/2 in. Deep with Eight 1/2 in. KO's & Five TKO's, Raised Ground, 10 in. #12 Solid Copper Pigtail, UBS, HM Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • TKO knockout design provides installation flexibilty
  • UBS integrated support provides the bracing on back of box for wall cavities between 2-1/2 in - 6 in. thickness, H/M
  • Welded construction
  • Eight 1/2 in. knockouts and five TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground, 10 in. #12 Stranded Copper pigtail
  • Acceptable in 2-hour fire rated walls

Product details

General

Bracket Setback

0.375

Bracket Type

H, for Metal or Wood Studs

Catalog Number

189HS

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Type

Box

UPC

050169500378

Wiring System

Conduit

Dimensions

Actual Depth

2.063 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

Yes

Weight

0.84 lb

Width

4.913 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads