HUBBELL
199
199

4 in. Square Box, Welded, 1-1/2 in. Deep with One 1/2 in. and Ten 3/4 in. KO's, FS Bracket

Brand:

Raco

Catalog ID:

199

4 in. Square Box, Welded, 1-1/2 in. Deep with One 1/2 in. and Ten 3/4 in. KO's, FS Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • FS style bracket, flush
  • Welded construction
  • One 1/2 in. knockout and Ten 3/4 in. knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

Product details

General

Bracket Type

FS, for Metal or Wood Studs

Catalog Number

199

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169001998

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

6.875 in

Raised Ground

No

Weight

0.812 lb

Width

4.375 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity