1PLMD2/06, UV Rated Black, Mount Tap, 2-sided, 6-port
Request a Quote
Brand:
Burndy
Catalog ID:
1PLMD2/06
Mounted Block Tap Connector, Single Side Entry, 5.29 IN L.
UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
Range-taking capability reduces the number of connectors necessary to carry in inventory
Product details
Resources and downloads
Product details
General
Connector Type
Multi Tap
Installation Torque Recommended in-lb
120 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
6
Physical Attribute - Number of Screws
8
Plated
Y
Plating Type
Clear Plated
Temperature Rating
194° F
Trade Name
UNITAPâ„¢
UPC
781810307533
UPC 12 Digit
7818103075333
Dimensions
Dimension - Height fraction
1-1/2 in
Dimension - Height inch
1.5
Dimension - L Length Overall mm
134
Dimension - Length Overall inch
5.29
Dimension - Width inch
1.56
Dimension - Width mm
40 mm
Electrical Ratings
Voltage - Maximum
600 V
Conductor Related
Conductor - AL Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - AL Str Size Range
14 AWG - 2/0 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Size
14-2/0 AWG
Conductor Type
AL C Str-Size
CU C Str-Size
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
BURNDY_1PLMD206_Specsheet
Catalogs
UNITAPâ„¢ Products
Product Cross Section Image(s)
BUR_PLM_LineArt
Sales Drawings
50015715