HUBBELL
WBP_20405_PRODIMAGE
WBP_20405_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum, New Style

Brand:

Bryant

Catalog ID:

20405

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For 30A Power Interrupting, Standard Size, Cast Aluminum, New Style

Standard Product

Product details

General

Application

Power Interrupting Series

Catalog Number

20405

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

For 30A

OEM Brand Name

Hubbell Bryant

Size

Standard

Style

For Power Interrupting Devices

Type

Weatherproof Covers

UPC

781786618459

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

5

Resources and downloads