HUBBELL
2092
* Representative image
2092

3/4 in. EMT 2-Hole Strap

Brand:

Raco

Catalog ID:

2093

3/4 in. EMT 2-Hole Strap

Mount EMT conduit with RACO® 2-hole straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2093

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Item Type

4D

Material

Steel

UPC

050169020937

Dimensions

Dimensions

2.8 in x 0.632 in x 0.933 in

Height

0.933 in

Length

2.8 in

Trade Size

3/4 in

Weight

0.022 lb

Width

0.632 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

Resources and downloads