HUBBELL
2194
* Representative image
2194

1-1/2 in. Flex Straight Squeeze Connector, Uninsulated

Brand:

Raco

Catalog ID:

2196RAC

1-1/2 in. Flex Straight Squeeze Connector, Uninsulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • Additional sizes available

Product details

General

Catalog Number

2196RAC

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169021965

Dimensions

Dimensions

2 in x 2.375 in x 2.55 in

Height

2.55 in

Length

2 in

Trade Size

1-1/2 in

Weight

0.384 lb

Width

2.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

50

Minimum Pack Quantity

5

Pallet Quantity

2400

Resources and downloads