HUBBELL
2202
* Representative image
2202

1 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable

Brand:

Raco

Catalog ID:

2204

1 in. 90 Degree Flex Squeeze Connector, Uninsulated, for FMC/AC/MC Cable.

  • All malleable construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection

Product details

MC_BX_CONDUIT LOGO

General

Catalog Number

2204

Conduit Type

  • Flexible Metal Conduit
  • Armored Cable/Metal Clad (AC/MC)

Connector Type

Squeeze

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Malleable Iron

UPC

050169022047

Dimensions

Dimensions

2.844 in x 2.344 in x 2.23 in

Height

2.23 in

Length

2.844 in

Trade Size

1 in

Weight

0.603 lb

Width

2.344 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Pallet Quantity

Resources and downloads