HUBBELL
224
224

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, B Bracket, Flush

Brand:

Raco

Catalog ID:

224

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, B Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Use with AC/MC or flexible cable
  • Combination screw heads allow quick installation
  • Welded construction
  • Three 1/2 in. knockouts, 1 TKO knocout, and 4 cable pryouts
  • UL Listed
  • 21.0 cu. in. capacity
  • B style bracket, flush

Product details

General

Bracket Type

B, for Wood Studs

Catalog Number

224

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169002247

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Weight

0.852 lb

Width

6 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads