HUBBELL
2302EC
* Representative image
2302EC

1-1/2 in. Conduit Clamp, Edge Type

Brand:

Raco

Catalog ID:

2306EC

1-1/2 in. Conduit Clamp, Edge Type

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

Product details

General

Catalog Number

2306EC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Malleable Iron

UPC

050169986066

Dimensions

Dimensions

3.38 in x 2.5 in x 3.94 in

Height

3.94 in

Length

3.38 in

Trade Size

1-1/2 in

Weight

1.128 lb

Width

2.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads