HUBBELL
232F_RACO360_15
232F_RACO360_15

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS

Brand:

Raco

Catalog ID:

232F

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • UBS integrated support provides bracing on back of box for wall cavities between 2-1/2 in - 6 in. thickness
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Raised ground, 8 in. #12 Solid Copper pigtail
  • Acceptable in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

232F

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169500057

Wiring System

Conduit

Dimensions

Actual Depth

2.676 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Weight

0.95 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads