HUBBELL
232H_RACO360_15
232H_RACO360_15
play
RACO: H&M Series Installation
232H_1
232H_2

4 in. Square Box, Welded, 2-1/8 in. Deep, Sixteen Knockouts, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, HM Bracket

OR

Brand:

Raco

Catalog ID:

232H

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's and Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS, HM Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • UBS integrated support provides bracing on back of box for wall cavities between 2-1/2 in - 6 in. thickness, H/M
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Raised ground, 8 in. #12 solid copper pigtail
  • Acceptable in 2-hour fire rated walls

Product details

General

Bracket Setback

0.375

Bracket Type

H, for Metal or Wood Studs

Catalog Number

232H

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169500033

Wiring System

Conduit

Dimensions

Actual Depth

2.676 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Weight

1 lb

Width

4.915 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

Resources and downloads

Specifications

Sell Sheets

Videos

play
RACO: H&M Series Installation

Terms and Conditions