HUBBELL
2322PC
* Representative image
2322PC

3-1/2 in. Conduit Clamp, Parallel Type

Brand:

Raco

Catalog ID:

2334PC

3-1/2 in. Conduit Clamp, Parallel Type

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

Product details

General

Catalog Number

2334PC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Malleable Iron

UPC

050169986189

Dimensions

Dimensions

6.275 in x 1.84 in x 4.313 in

Height

4.313 in

Length

6.275 in

Trade Size

3-1/2 in

Weight

1.904 lb

Width

1.84 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads