HUBBELL
2352RC
* Representative image
2352RC

3/4 in. Conduit Clamp, Right Angle

Brand:

Raco

Catalog ID:

2353RC

3/4 in. Conduit Clamp, Right Angle

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

Product details

General

Catalog Number

2353RC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Malleable Iron

UPC

050169986219

Dimensions

Dimensions

3.1 in x 2.23 in x 1.97 in

Height

1.97 in

Length

3.1 in

Trade Size

3/4 in

Weight

0.386 lb

Width

2.23 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

Resources and downloads