HUBBELL
238
238
238_app_1
238_app_2

4 in. Square Box, Welded, 2-1/8 Deep, Nine 1/2 in. KO's & Five TKO's, BOX-LOC® MS Bracket, Flush

Brand:

Raco

Catalog ID:

238

Collection name:

BOX-LOC®

4 in. Square Box, Welded, 2-1/8 Deep, Nine 1/2 in. KO's & Five TKO's, BOX-LOC® MS Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • MS style BOX-LOC® bracket, flush
  • Combination screw heads allow quick installation
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • RACO 978
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

Product details

General

Bracket Type

MS, for Metal Studs

Catalog Number

238

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169002384

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.625 in

Raised Ground

No

Weight

1.052 lb

Width

5.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity