HUBBELL
2452-8
2452-8

1/2 in. Sealing Washer, 25 bags of 2

Brand:

Raco

Catalog ID:

2452-8

1/2 in. Sealing Washer, 25 bags of 2

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
  • 2 per polybag

Product details

LT COND

General

Catalog Number

2452-8

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169245286

Dimensions

Dimensions

0.078 in x 1.078 in x 1.078 in

Height

1.078 in

Length

0.078 in

Trade Size

1/2 in

Weight

0.018 lb

Width

1.078 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Packaging Type

Polybag

Pallet Quantity

Standard Package

2

Resources and downloads

Customer Notices

Specifications

Terms and Conditions