HUBBELL
248
248

4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's

Brand:

Raco

Catalog ID:

248

4 in. Square Box, Welded, 2-1/8 in. Deep with AC/MC/Flex Clamps, Five 1/2 in. KO's and Two TKO's

  • Welded steel construction
  • 4 in. square x 2-1/8 in. deep
  • Cable clamps suitable for use with steel and alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with five 1/2 in. and two 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated wall

Product details

General

Bracket Type

No Bracket

Catalog Number

248

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169002483

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.958 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

Resources and downloads

Specifications

Certifications

Sales Drawings

Terms and Conditions