HUBBELL
Image of 250Q 250Q Weld Metal, QIKLITE
Image of 250Q 250Q Weld Metal, QIKLITE

250Q Weld Metal, QIKLITE

Brand:

Burndy

Catalog ID:

250Q

250 Weld Metal, QIKLITE.

No starting material required - which greatly reduces the amount of emissions generated

Product details

General

Application

For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection

EU RoHS Indicator

Yes

Sub Brand

BURNDYWeld

Trade Name

BURNDYWeld®

UPC

781810502952

UPC 12 Digit

7818105029522

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

60

Minimum Pack Quantity

10

Pallet Quantity

2160