HUBBELL
257SM
257SM

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 10 in. #12 Stranded Copper Pigtail

OR

Brand:

Raco

Catalog ID:

257SM

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised, 10 in. #12 Stranded Copper Pigtail

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Ideal for surface mount applications
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 42.0 cu. in. capacity
  • Made of pre-galvanized steel

Product details

General

Bracket Type

No Bracket

Catalog Number

257SM

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169982570

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Weight

1.151 lb

Width

4.688 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity