HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X100HEBET, 1/4" x 1" Hex Bolt, Electro Tin Plated

Brand:

Burndy

Catalog ID:

25X100HEBET

1/4" x 1" Electro Tin plated Bolt.

Product details

General

Connector Type

Bolt - Hex

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810136201

UPC 12 Digit

7818101362011

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads