HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X150HEB, 1/4" x 1-1/2" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

25X150HEB

Silicon Bronze Bolt, 1.25 in L, Hexagonal bolts,Thread size:1/4-21.

Product details

General

Material
SILICON BRONZE
UPC
781810131862

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.5 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.250 in
Dimension - Length Overall inch
1.5 in
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads