HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X150HEBET, 1/4" x 1-1/2" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

25X150HEBET

Electro Tin Silicon Bronze 1/4 x 1.50 Bolt.

  • DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

25X150HEBET

Connector Type

Bolt - Hex

Material

SILICON BRONZE

Trade Name

DURIUMâ„¢

UPC

781810352823

UPC 12 Digit

7818103528233

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)