HUBBELL
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

25X200HSSBUSA, 1/4" x 2" Hex Bolt, Stainless Steel

Brand:

Burndy

Catalog ID:

25X200HSSBUSA

Stainless Steel 1/4 x 2.50 Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

25X200HSSBUSA

Connector Type

Bolt - Hex

Material

STAINLESS STEEL

UPC

781810330388

UPC 12 Digit

7818103303888

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings