Brand:
Raco
Catalog ID:
2914-8
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.
Catalog Number
Conduit Type
Connector Type
EU RoHS Indicator
Fitting Type
Insulation Type
Material
UPC
Dimensions
Height
Length
Trade Size
Weight
Width
Buy American Compliant
Certified Listed
Industry Standard(s)
Carton Quantity
Minimum Pack Quantity
Pallet Quantity