295
295
play
RACO: Choosing the Correct Ceiling Fan Box

4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's

OR

Brand:

Raco

Catalog ID:

295-1

Collection name:

THE INSIDER®

4 in. Round Ceiling Rated Fan Pan, 1/2 in. Depth, Five 1/2 in. KO's

  • Steel construction
  • No protruding ground screw or fan mounting screws allows easy installation
  • Metal protection plate eliminates debris or damage to wiring
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Maximum support load for ceiling fans 70 lbs. and 150 lbs. for static light fixtures
  • Supplied with five 1/2 in. knockouts
  • Easy to follow instructions and mounting hardware included
  • 6.0 cu. in. capacity

Product details

General

Ceiling Fan Rated
Yes
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Fixture Type
Ceiling;Light
Knockouts
1/2 in
Material
Steel
Size
4 in
Type
Ceiling Pan
UPC
050169902950

Dimensions

Actual Depth
0.88 in
Ceiling Fan Lbs.
70 lb
Cubic Capacity
6 cu.in
Depth
0.5 in
Fixture Lbs.
150 lb
Height
4.13 in
Raised Ground
Yes
Weight
0.58 lb
Width
4.13 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
10
Packaging Type
Box
Pallet Quantity
3200