Stainless Steel Twin L Die, Index 30AH
Request a Quote
Brand:
Burndy
Catalog ID:
30AH60
Prop 65 Notice
L Die, Index 30AH.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity
60 ton
Die Index
30AH
Die Type
L Die
Type
Die
UPC
781810674048
UPC 12 Digit
7818106740488
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
891
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50052513