31SWSSMDUSA, 5/16" Split Washer, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
31SWSSMDUSA
Prop 65 Notice
5/16 Stainless Steel Split Washer.
Product details
Resources and downloads
Product details
General
Connector Type
Washer - Split
Installation Torque Recommended in-lb
180 LBS/in
Material
STAINLESS STEEL
UPC
781810339022
UPC 12 Digit
7818103390222
Dimensions
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125 in
Dimension - Thread Size
5/16-18
Dimension - Threads per inch
18
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
31SWSSMDUSA Specification Sheet
Catalogs
Full Line BURNDY Catalog