HUBBELL
3203DB
3203DB

1 in. 90 Degree Flex Double Bite Saddle Connector

Brand:

Raco

Catalog ID:

3204DB

1 in. 90 Degree Flex Double Bite Saddle Connector

  • Malleable iron and steel construction for added strength
  • Available in 3/8 in. to 1 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
  • Additional sizes available

Product details

MC_BX

General

Catalog Number

3204DB

Conduit Type

Flexible Metal Conduit

Connector Type

Saddle

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169532041

Dimensions

Dimensions

2.875 in x 2.813 in x 1.688 in

Height

1.688 in

Length

2.875 in

Trade Size

1 in

Weight

0.531 lb

Width

2.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Nema Rating

NEMA FB-1

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity