HUBBELL
3301
3301

1/2 in. Flex Straight Squeeze Connector, Insulated

Brand:

Raco

Catalog ID:

3302-8

1/2 in. Flex Straight Squeeze Connector, Insulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

General

Catalog Number

3302-8

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169330289

Dimensions

Dimensions

1.36 in x 1.25 in x 1.625 in

Height

1.625 in

Length

1.36 in

Trade Size

1/2 in

Weight

0.139 lb

Width

1.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads