HUBBELL
3306DB
* Representative image
3306DB

3-1/2 in. Flex Double Bite Saddle Connector

Brand:

Raco

Catalog ID:

3314DB

3-1/2 in. Flex Double Bite Saddle Connector

  • All steel construction ensures mechanical protection for raceways
  • Available in 3/8 in. to 4 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
  • Additional sizes available

Product details

General

Catalog Number

3314DB

Conduit Type

Flexible Metal Conduit

Connector Type

Saddle

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169533147

Dimensions

Dimensions

3.938 in x 4.75 in x 5 in

Height

5 in

Length

3.938 in

Trade Size

3-1/2 in

Weight

2.25 lb

Width

4.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Nema Rating

NEMA FB-1

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity