HUBBELL
3401DC
* Representative image
3401DC
play
RACO: Liquidtight Connectors vs. popular competitor

3/4 in. Liquidtight Straight Connector, Uninsulated

Brand:

Raco

Catalog ID:

3403DC

3/4 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

LT COND

General

Catalog Number

3403DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169980064

Dimensions

Dimensions

1.435 in x 1.575 in x 1.692 in

Height

1.692 in

Length

1.435 in

Trade Size

3/4 in

Weight

0.193 lb

Width

1.575 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads

Customer Notices

Specifications

Videos

play
RACO: Liquidtight Connectors vs. popular competitor

Terms and Conditions