HUBBELL
3511RAC
* Representative image
3511RAC
play
RACO: Liquidtight Connectors vs. popular competitor

3/4 in. Liquidtight Straight Connector, Insulated

Brand:

Raco

Catalog ID:

3513RAC

3/4 in. Liquidtight Straight Connector, Insulated

Positively bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Use with flexible metallic liquidtight conduit and Type B flexible nonmetallic liquidtight conduit
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Innovative split gland-ring assures a perfect seal, preventing pullouts
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

LT COND

General

Catalog Number

3513RAC

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169035139

Dimensions

Dimensions

1.625 in x 1.625 in x 1.875 in

Height

1.875 in

Length

1.625 in

Trade Size

3/4 in

Weight

0.243 lb

Width

1.625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

8000

Resources and downloads

Videos

play
RACO: Liquidtight Connectors vs. popular competitor

Terms and Conditions