HUBBELL
SKU-354-001RDAC
SKU-354-001RDAC

NEMA 4X Rugged Telephone - Model 354-001 Series

Brand:

GAI-Tronics

Catalog ID:

354-001RDAC

Model 354-001 Series NEMA 4X Telephones are designed for use in extreme weather conditions where temperature and moisture are a concern. They are ideal for use in areas that require a direct water spray (hose-down) for cleaning purposes or where a non-corrosive material is required. The 354-001 Series Telephone is perfectly suited for areas considered too harsh for a standard telephone.

Product details

General

Catalog Number

354-001RDAC

Color

Red

Connectivity Options

Analog

Mount location

Surface-Mount

Output Level Ringer

85dBA @ 1 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Weather Rating

Type 4X

Dimensions

Dimensions

7.4 in x 9.4 in x 13.2 in

Height

13.2 in

Length

7.4 in

Weight

12 lb

Width

9.4 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Nema Rating

4X