HUBBELL
3702-1
* Representative image
3702-1

1/2 in. Hubs - Form 1 Liquidtight Strain Relief Cord Connector, Cable Range .425 - .500

Brand:

Raco

Catalog ID:

3702-4

1/2 in. Hubs - Form 1 Liquidtight Strain Relief Cord Connector, Cable Range .425 - .500

  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for identification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • 3/8 in. to 1 in. Steel, 1-1/4 in. to 1-1/2 in. Malleable Iron bodies and nuts
  • Additional sizes available

Product details

LT CORD

General

Catalog Number

3702-4

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Steel/Malleable Iron

UPC

050169370247

Dimensions

Dimensions

1.453 in x 1.063 in x 1.063 in

Form Size

1 in

Height

1.063 in

Length

1.453 in

Trade Size

1/2 in

Weight

0.18 lb

Width

1.063 in

Conductor Related

Cable Range

.425 - .500 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads