HUBBELL
3793-1
* Representative image
3793-1

3/4 in. Hubs - Form 3 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .650 - .700

Brand:

Raco

Catalog ID:

3793-6

3/4 in. Hubs - Form 3 90 Degree Liquidtight Strain Relief Cord Connector, Cable Range .650 - .700

  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for indentification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • 1/2 in. to 3/4 in. Malleable Iron bodies
  • 1/2 in. to 3/4 in. Steel nuts
  • Additional sizes available

Product details

LT CORD

General

Catalog Number

3793-6

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Malleable Iron

UPC

050169379363

Dimensions

Dimensions

2.375 in x 1.204 in x 2.227 in

Form Size

3 in

Height

2.227 in

Length

2.375 in

Trade Size

3/4 in

Weight

0.311 lb

Width

1.204 in

Conductor Related

Cable Range

.650 - .700 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

Resources and downloads