HUBBELL
BUR_SKU-38HSSNUSA
BUR_SKU-38HSSNUSA

38HSSNUSA, 3/8" Hex Nut, Stainless Steel

Brand:

Burndy

Catalog ID:

38HSSNUSA

3/8 Stainless Steel Nut.

Product details

General

Connector Type

Nut

Installation Torque Recommended in-lb

240 LBS/in

Material

STAINLESS STEEL

UPC

781810330241

UPC 12 Digit

7818103302411

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1