HUBBELL
Image of 38X175OSBBOX 38X175OSBBOX, 3/8" x 1-3/4" Oval Shank Bolt
Image of 38X175OSBBOX 38X175OSBBOX, 3/8" x 1-3/4" Oval Shank Bolt

38X175OSBBOX, 3/8" x 1-3/4" Oval Shank Bolt

Brand:

Burndy

Catalog ID:

38X175OSBBOX

3/8 x 1.75 Oval Shank Bolt.

Product details

General

Catalog Number

38X175OSBBOX

Connector Type

Bolt - Oval Shank

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

UPC

781810362037

UPC 12 Digit

7818103620377

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)