HUBBELL
SKU-393AL-004
SKU-393AL-004

RED ALERT® Telephones - Model 393AL-004

Brand:

GAI-Tronics

Catalog ID:

393AL-004

GAI-TRONICS’ RED ALERT® Emergency Telephones are designed to provide clear and reliable communications in almost any environment. The model 393-00x is considered to be Type 3R weatherproof compliant when installed on any flat surface.

  • Weather-resistant (Type 3R) Surface-Mount Design
  • Rugged Cast-aluminum Enclosure with Powder-coated Epoxy, Safety Yellow
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • Standard or SMART Operation
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software
  • Voice Annunciation Option
  • Extreme Cold Weather Option (-40° C)

Product details

General

Catalog Number

393AL-004

Color

Yellow

Connectivity Options

Analog

Mount location

Surface-Mount

Output Level Speaker

87 dB @ 1 M

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Emergency Telephones

Weather Rating

Type 3R

Dimensions

Dimensions

4.0 in x 8.0 in x 9.5 in

Height

9.5 in

Length

4 in

Weight

7.8 lb

Width

8 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC