HUBBELL
PROG_P8241_8230K9_AC1_L06_PRODIMAGE
PROG_P8241_8230K9_AC1_L06_PRODIMAGE
PROG_P8241-xx30K9-AC1-L06mounting_PRODIMAGE
PROG_P8241-xx30K9-AC1-L06dimensions_PRODIMAGE
PROG_PL_295_LED Surface Mount Brochure_1.30.17p4_PRODIMAGE
Discontinued
Clearance

5-1/2" Square LED Surface Mount

$12.68 USD
$57.31 USD

Brand:

Progress Lighting

Catalog ID:

P8241-82/30K9-AC1-L06

Collection name:

LED Surface Mount

The all-in-one LED Surface Mount uses an intuitive snap-in system that allows easy flush mount installation to a junction box. The P8241 delivers a solution for flush mount, for both residential and commercial markets. In addition, the P8241 is wet located and is a cost effective solution for fire rated application. Metallic Gray finish.

  • Metallic Gray finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap in installation for J-Box.

Product details

General

Can be mounted up or down

No

Catalog Number

P8241-82/30K9-AC1-L06

Category General

Close-To-Ceiling

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Metallic Gray

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Diffused

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

680 lm

LM-79 Lumens per Watt

65 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

LED

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247186365

Warranty Length

5 year warranty

Dimensions

Dimensions

5.25 in x 5.25 in x 1.5 in

Gross Weight with Packaging

0.9 lb

Height

1.5 in

Length

5.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.85 lb

Width

5.25 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

12 W

Lumens Per Watt

65

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

600

Resources

Instruction Sheet Number

93054065