HUBBELL
5017-0
5017-0

Multi-purpose Gasket Kit Including One 1-Gang, One Round & Four Lampholder Gaskets, Polybag

Brand:

Bell

Catalog ID:

5017-0

Multi-purpose Gasket Kit Including One 1-Gang, One Round & Four Lampholder Gaskets, Polybag

  • Variety pack including one 1-Gang, one round and four lampholder gaskets
  • Made of 1/8 in. thick polyethylene foam and 1/16 in. thick velbuna (lampholder gasket only)
  • 1-Gang gasket has cut outs for a toggle switch, duplex receptacle, GFCI and 1.406 in. diameter round receptacle

Product details

General

Accessory Type

Weatherproof box, cover and lampholder

Catalog Number

5017-0

Color

Black

EU RoHS Indicator

Yes

Type

Gasket

UPC

050169501702

Dimensions

Dimensions

0.063 in x 2.875 in x 4.625 in

Height

4.625 in

Length

0.063 in

Weight

0.16 lb

Width

2.875 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20

Packaging Type

Polybag

Pallet Quantity

Standard Package

20