50CHENET, 1/2" Hex Nut, Silicon Bronze, Tin Plated
Request a Quote
Brand:
Burndy
Catalog ID:
50CHENET
Prop 65 Notice
1/2 Electro Tin Plated Hex Nut.
Product details
Resources and downloads
Product details
General
Material
SILICON BRONZE
UPC
781810173893
Dimensions
Dimension - Bolt Size fraction
1/2
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
50
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
50CHENET Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50059117