HUBBELL
BUR_PPHID-264568_HGSN
BUR_PPHID-264568_HGSN

50HSSNUSABULK, 1/2" Hex Nut, Stainless Steel

Brand:

Burndy

Catalog ID:

50HSSNUSABULK

Hexagonal nuts, Thread Size: 1/2-13, Material: Stainless Steel,Bolt Size: .5 in.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50HSSNUSABULK

Material

STAINLESS STEEL

UPC

781810331132

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads