HUBBELL
Image of 50X112BWSS 50X112BWSS, 1/2" x 1.12" Belleville Washer, Stainless Steel
Image of 50X112BWSS 50X112BWSS, 1/2" x 1.12" Belleville Washer, Stainless Steel

50X112BWSS, 1/2" x 1.12" Belleville Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

50X112BWSS

1/2 x 1.12 Belleville Stainless Steel Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

50X112BWSS

Material

STAINLESS STEEL

UPC

781810493700

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads